Slotted cheese head machine screws small head
BN 404
SN 213302
(Standard withdrawn)
~ČSN 021130
- Free cutting steel for M2 and M2,5
Headform |
Headform
Cylindrical
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
All features
Standard
SN 213302 (Standard withdrawn)
~ČSN 021130
Product features
- Free cutting steel for M2 and M2,5
Features
Headform |
Headform
Cylindrical
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|