Slotted oval countersunk head machine screws
BN 368
DIN 964 A
(Standard withdrawn)
~ISO 2010
~UNI 6110
~ČSN 021155
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
All features
Standard
Additional information
Features
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
BN 14068 - DIN 966 A - ~ISO 7047
Pozi oval countersunk head machine screws form Z - Steel - 4.8 - zinc plated blue
BN 392 - DIN 966 A - ~ISO 7047
Phillips oval countersunk head machine screws form H - Steel - 4.8 - zinc plated blue
BN 656 - DIN 964 A - ~ISO 2010
Slotted oval countersunk head machine screws - Stainless steel - A2
BN 657 - DIN 964 A - ~ISO 2010
Slotted oval countersunk head machine screws - Stainless steel - A4