Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Phillips pan head screws «Freedriv» form H with slot

BN 1435

SN 213306

(Standard withdrawn)



Headform
Headform Pan Head
Drive
Drive Freedriv Phillips
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 4.8
Surface
Surface zinc plated blue

All features


Standard

SN 213306 (Standard withdrawn)

Additional information

Smaller sizes (miniature screws) < M1,6 available on request

Features

Headform
Headform Pan Head
Drive
Drive Freedriv Phillips
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 4.8
Surface
Surface zinc plated blue

Assembly notice

1. Economical industrial assembly
2. Easy maintenance - anywhere - anytime

Illustration assembly