Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Sealing rings for fittings and screw plugs

BN 447

DIN 7603 A



Material
Material Copper
Surface
Surface plain

All features

6x12; 13x20; 28x36: not included in DIN 7603 A


Standard

DIN 7603 A

Additional information

Max. working temperature: +300 °C
To ensure tightness the contract area of the counterpart has to be machined cirularly (surface lay "C" as per ISO 1302).

Features

Material
Material Copper
Surface
Surface plain