Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex head bolts partially threaded

BN 1526

ISO 4014

~DIN 931

~UNI 5737

~ČSN 021101



Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread partially threaded
Material
Material Steel
Material execution
Material execution annealed
Property class
Property class 5.6
Surface
Surface zinc plated yellow

All features


Standard

ISO 4014 ~DIN 931 ~UNI 5737 ~ČSN 021101

Additional information

This quality is used for devices subjected to Pressure Equipment Directive (PED) 97/23/EC.
Certificate acc. EN 10204 3.1 available on request.
These screws are paired with class 5-2 nuts

Features

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread partially threaded
Material
Material Steel
Material execution
Material execution annealed
Property class
Property class 5.6
Surface
Surface zinc plated yellow