PEINER
BN 14070 - Heavy hex nuts HV for heavy hex head bolts HV
EN 14399-4
- Nut lubricated k-class: K1
Other documentation: www.bossard.com
Brand |
Brand
PEINER
|
Material |
Material
Steel
|
Property class |
Property class
10
|
Surface |
Surface
hot dip galvanized
|
Notes on use |
Notes on use
|
All features
Standard
Product features
- Nut lubricated k-class: K1
Other documentation: www.bossard.com
Features
Brand |
Brand
PEINER
|
Material |
Material
Steel
|
Property class |
Property class
10
|
Surface |
Surface
hot dip galvanized
|
Notes on use |
Notes on use
|
Similar products
Illustration functional principle
Assembly notice
The HV nuts are lubricated for installation. Correct installation is achieved by screwing on the HV nut EN14399-4 with the corresponding HV bolt EN14399-4 and HV washers EN14399-6. Pairing of the same make ensures the correct matching and the intended tightening behaviour. Additional lubrication of bolts, nuts and washers changes the preload parameters and causes assembly errors.
Warnings
Nuts are to be used with bolts EN 14399-4 and washers EN 14399-6.
Heavy hex bolting assemblies are designed for highstrength structural joints and are subject to specific regulations. Individual replacements of parts is not recommended.
Suitable for this
BN 14044
NORD-LOCK® NL SC - Wedge lock washers adhered in pairs for HV screws - Steel - through-hardened - zinc flake coated