Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

SPAX® L-BOXX

BN 21605 - Assembly box of hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully / partially threaded with 4CUT point

Other documentation: www.spax.com

Brand
Brand SPAX®
Brandtype
Brandtype L-BOXX
Material
Material Stainless steel
Material type
Material type A2
Version
Version with 4CUT point
Notes on use
Notes on use

All features

Price per assortment


Product features

Other documentation: www.spax.com

Features

Brand
Brand SPAX®
Brandtype
Brandtype L-BOXX
Material
Material Stainless steel
Material type
Material type A2
Version
Version with 4CUT point
Notes on use
Notes on use

Scope of supply


BN 20224 Number   øxL
      100    3,5x35
       75    4x20
       75    4x25
       75    4x30
       75    4x40
       50    4x50
       50    4x60
       75    4,5x35
       50    5x50
       50    6x40

BN 15002  100    3,5x35
      100    3,5x30
       50    4,5x50
       50    5x60
       50    5x80
       30    5x90
       30    6x60

BN 20359  5    BIT (1xT10/T15/T30, 2xT20)