Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

SPAX® L-BOXX

BN 21602 - Assembly box of hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully / partially threaded with 4CUT point

Other documentation: www.spax.com

Headform
Headform Countersunk head
Drive
Drive Hexalobular socket
Thread
Thread partially / fully threaded
Brand
Brand SPAX®
Brandtype
Brandtype L-BOXX
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface WIROX® added lubricant
Version
Version with 4CUT point
Notes on use
Notes on use

All features

Price per assortment


Product features

Other documentation: www.spax.com

Additional information

The WIROX® coating is an alternative chromium free (VI) surface coating with considerably higher corrosion protection compared to yellow electrogalvanizing.

Features

Headform
Headform Countersunk head
Drive
Drive Hexalobular socket
Thread
Thread partially / fully threaded
Brand
Brand SPAX®
Brandtype
Brandtype L-BOXX
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface WIROX® added lubricant
Version
Version with 4CUT point
Notes on use
Notes on use

Scope of supply


Typ S:
BN 20183  Number   øxL
      200    3,5x16
      200    3,5x30
      100    4x35
      100    4x40
       50    4x50

BN 20184  50    4,5x60

BN 20693  3    BIT T20

Typ L:
BN 20183  Number   øxL
      400    3,5x16
      200    4x20
      150    4x25

BN 20184  275    3,5x30
      225    3,5x35
      180    4x30
      175    4x35
      150    4x40
      140    4x45
      140    4x50
      100    4x60
      100    4,5x50
       60    5x60
       60    5x80
       60    5x100
       30    6x120

BN 20360  1    BITcheck


Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use