Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

SPAX®

BN 2060 - Cylinder head screws for wooden decks with fixing thread, drive point and hexalobular T-STAR plus

  • Waxed
  • For aluminum profiles up to 3 mm thickness without pre-drilling
Other documentation: www.spax.com

Headform
Headform Cylindrical
Drive
Drive Hexalobular socket
Thread
Thread partially threaded
Brand
Brand SPAX®
Material
Material Stainless steel
Material type
Material type A2

All features


Product features

  • Waxed
  • For aluminum profiles up to 3 mm thickness without pre-drilling
Other documentation: www.spax.com

Additional information

We recommend pre-drilling in hardwoods.

Features

Headform
Headform Cylindrical
Drive
Drive Hexalobular socket
Thread
Thread partially threaded
Brand
Brand SPAX®
Material
Material Stainless steel
Material type
Material type A2