SPAX®
BN 21601 - Hexalobular (6 Lobe) socket flat countersunk head screws T-STAR plus, fully threaded with CUT point
- Diameter 8 and 10: with MULTI head
- Diameter 12: cutting ribs under the head
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Brand |
Brand
SPAX®
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
WIROX® added lubricant
|
Version |
Version
with CUT point
|
Notes on use |
Notes on use
|
All features
Product features
- Diameter 8 and 10: with MULTI head
- Diameter 12: cutting ribs under the head
Additional information
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Brand |
Brand
SPAX®
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
WIROX® added lubricant
|
Version |
Version
with CUT point
|
Notes on use |
Notes on use
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use