Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

TREP plus® 3L

BN 2059 - Disc spring assemblies with flat washer

  • Disc springs stainless steel: hardness 40-48 HRC
    Flat washer stainless steel: ~200 HV
    Inner ring: brass

Brand
Brand TREP plus®
Brandtype
Brandtype 3L
Material
Material Stainless steel

All features

*Minimum proof load from where the disc springs are pressed flat


Product features

  • Disc springs stainless steel: hardness 40-48 HRC
    Flat washer stainless steel: ~200 HV
    Inner ring: brass

Additional information

For screws property classes ≥ 8.8 / ≥ A2-70

Features

Brand
Brand TREP plus®
Brandtype
Brandtype 3L
Material
Material Stainless steel