Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Mounting rails perforated

BN 22931

DIN 60715


  • For the mechanical attachment of electrical devices in control gears
  • Usable as equipotential bonding busbar acc. IEC 60947-7-2
  • Surface coating: zinc plated according EN 12329 with additional treatment
  • Colour: iridescent (blue-yellow-green gleaming)

Material
Material Steel
Surface
Surface zinc plated with thick layer passivation

All features


Standard

DIN 60715

Product features

  • For the mechanical attachment of electrical devices in control gears
  • Usable as equipotential bonding busbar acc. IEC 60947-7-2
  • Surface coating: zinc plated according EN 12329 with additional treatment
  • Colour: iridescent (blue-yellow-green gleaming)

Features

Material
Material Steel
Surface
Surface zinc plated with thick layer passivation

Similar products