Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

SPELSBERG®

BN 22906 - Mounting plates


Brand
Brand SPELSBERG®
Material
Material Steel plate
Surface
Surface zinc plated

All features


Features

Brand
Brand SPELSBERG®
Material
Material Steel plate
Surface
Surface zinc plated

Similar products

Scope of supply

Incl. fixing screws




Suitable for this


BN 22901

SPELSBERG® AKL-Serie - Housings AKL PS - Polystyrene - PS

BN 22902

SPELSBERG® AKL-Serie - Housings AKL PS, transparent - Polystyrene - PS

BN 22903

SPELSBERG® AKi-Serie - Housings AKi PC - Polycarbonate fibre-glass reinforced - PC

BN 22904

SPELSBERG® AKi-Serie - Housings AKi PC, transparent - Polycarbonate fibre-glass reinforced - PC