Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

SPELSBERG® AKL-Serie

BN 22902 - Housings AKL PS, transparent

  • AKL: side walls with pre-embossed metric knock-out openings
  • Base: polystyrene, grey ~RAL 7035
  • Cover: polycarbonate, transparent
  • Protection grade IP65
  • 690 volt AC
  • 1000 volt DC

Brand
Brand SPELSBERG®
Brandtype
Brandtype AKL-Serie
Material
Material Polystyrene
Material execution
Material execution PS
Color
Color light gray RAL 7035

All features

t = with transparent cover, th = with high transparent cover


Product features

  • AKL: side walls with pre-embossed metric knock-out openings
  • Base: polystyrene, grey ~RAL 7035
  • Cover: polycarbonate, transparent
  • Protection grade IP65
  • 690 volt AC
  • 1000 volt DC

Features

Brand
Brand SPELSBERG®
Brandtype
Brandtype AKL-Serie
Material
Material Polystyrene
Material execution
Material execution PS
Color
Color light gray RAL 7035

Similar products

Scope of supply

With attachment bushes, sealing and insulating plugs





Suitable for this


BN 22905

SPELSBERG® - Mounting plates - Insulating material

BN 22906

SPELSBERG® - Mounting plates - Steel plate - zinc plated

BN 22907 - DIN 60715

SPELSBERG® - Mounting rails - Steel - zinc plated

BN 22091

JACOB® - Pressure balance elements with metric thread standard - Polyamide - PA 6

BN 22066

JACOB® PERFECT - Cable glands with metric thread standard - Polyamide - PA 6

BN 22101

JACOB® - Hex nuts with metric thread - Polyamide - PA 6