Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

PEINER

BN 97 - Sets of heavy hex structural bolts HV with hex head screw, nut and washers

EN 14399-1


Product information: www.peiner-ut.com
Other documentation: www.bossard.com

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread partially threaded
Brand
Brand PEINER
Material
Material Steel
Property class
Property class 10.9
Surface
Surface hot dip galvanized
Notes on use
Notes on use

All features


Standard

EN 14399-1

Product features

Product information: www.peiner-ut.com
Other documentation: www.bossard.com

Features

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread partially threaded
Brand
Brand PEINER
Material
Material Steel
Property class
Property class 10.9
Surface
Surface hot dip galvanized
Notes on use
Notes on use

Scope of supply

Sets of heavy hex structural bolts consist of:
1 bolt EN 14399-4 steel 10.9
1 nut EN 14399-4 steel 10
2 washers EN 14399-6 Steel 300 HV
nut lubricated k-class: K1

Illustration functional principle

Assembly notice

The HV nuts are lubricated for installation. Correct installation is achieved by screwing on the HV nut EN14399-4 with the corresponding HV bolt EN14399-4 and HV washers EN14399-6. Pairing of the same make ensures the correct matching and the intended tightening behaviour. Additional lubrication of bolts, nuts and washers changes the preload parameters and causes assembly errors.