Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Set of SB bolts fully threaded for non-preloaded structural bolting assemblies

BN 20728

EN 15048


Other documentation: www.bossard.com

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 8.8
Surface
Surface hot dip galvanized
Notes on use
Notes on use

All features


Standard

EN 15048

Product features

Other documentation: www.bossard.com

Additional information

with certificate of conformance EN 10204 3.1

Features

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 8.8
Surface
Surface hot dip galvanized
Notes on use
Notes on use

Scope of supply

SB sets consist of:
1 bolt ISO 4017 steel 8.8
1 nut ISO 4032 steel 8