Slotted cheese head machine screws
BN 20239
DIN 84 A
(Standard withdrawn)
~ISO 1207
~UNI 6107
~ČSN 021131
Headform |
Headform
Cylindrical
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated with thick layer passivation
|
All features
Standard
Additional information
Features
Headform |
Headform
Cylindrical
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated with thick layer passivation
|
BN 328 - DIN 84 A - ~ISO 1207
Slotted cheese head machine screws - Steel - 4.8 - plain
BN 330 - DIN 84 A - ~ISO 1207
Slotted cheese head machine screws - Steel - 4.8 - zinc plated blue
BN 332 - DIN 84 A - ~ISO 1207
Slotted cheese head machine screws - Steel - 4.8 - zinc plated yellow
BN 650 - DIN 84 A - ~ISO 1207
Slotted cheese head machine screws - Stainless steel - A2
BN 651 - DIN 84 A - ~ISO 1207
Slotted cheese head machine screws - Stainless steel - A4