Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Mungo® m2r

BN 21054 - Wedge anchors with washer DIN 125A and hex nut

  • ETA-Approval Option 7 for non-cracked concrete
Product information, Approval: www.mungo.swiss

Brand
Brand Mungo®
Brandtype
Brandtype m2r
Material
Material Stainless steel
Material type
Material type A4
Notes on use
Notes on use

All features

M8x50; M8x60; M10x60; M10x70; M12x80; M16x115: not part of the approval


Product features

  • ETA-Approval Option 7 for non-cracked concrete
Product information, Approval: www.mungo.swiss

Features

Brand
Brand Mungo®
Brandtype
Brandtype m2r
Material
Material Stainless steel
Material type
Material type A4
Notes on use
Notes on use

Illustration assembly