Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Pozi pan head self-drilling screws form Z

BN 85320

DIN 7504 N

~UNI 8118



Headform
Headform Pan Head
Drive
Drive Cross recess Z (Pozidriv)
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A2

All features


Standard

DIN 7504 N ~UNI 8118

Additional information

Application: aluminum, non ferrous materials.

Features

Headform
Headform Pan Head
Drive
Drive Cross recess Z (Pozidriv)
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A2

Assembly notice

Self-drilling screws of stainless steel for soft metals (e.g. aluminum, etc.)
The low torsional strength and surface hardness of the self-drilling screws of stainless steel sets the limits to connect component strength and present surface condition. Setting for rotational speed, tightening torque or to establish a possible core hole shall be determined experimentally.
Plastic torsional deformation must be avoided by assembling!

Illustration assembly