Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

MIKALOR ASFA-S

BN 950 - Hose clamps with worm gear drive for medium pressure

DIN 3017


  • ASFA-S 12 mm heavy series

Brand
Brand MIKALOR
Brandtype
Brandtype ASFA-S
Material
Material Stainless steel
Material type
Material type A2
Material execution
Material execution W4

All features

pressure: the maximum application pressure can vary depending on the type of hose used


Standard

DIN 3017

Product features

  • ASFA-S 12 mm heavy series

Features

Brand
Brand MIKALOR
Brandtype
Brandtype ASFA-S
Material
Material Stainless steel
Material type
Material type A2
Material execution
Material execution W4