Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

ecosyn® MRX

BN 14728 - Pozi flat countersunk head self-drilling screws form Z

~DIN 7504 P

(Standard withdrawn)

~UNI 8119



Headform
Headform Countersunk head
Drive
Drive Cross recess Z (Pozidriv)
Thread
Thread fully threaded
Brand
Brand ecosyn®
Brandtype
Brandtype MRX
Material
Material Stainless steel

All features


Standard

~DIN 7504 P (Standard withdrawn) ~UNI 8119

Additional information

Application: Stainless steel, aluminum, non ferrous materials.
Countersink must be designed according to the corresponding standard!
A technical brochure is available on request.

Features

Headform
Headform Countersunk head
Drive
Drive Cross recess Z (Pozidriv)
Thread
Thread fully threaded
Brand
Brand ecosyn®
Brandtype
Brandtype MRX
Material
Material Stainless steel

Illustration assembly


Warnings

Fasteners out of martensitic stainless steel (e.g. 1.4116 / 1.4122 / 1.4034): susceptible to stress corrosion cracking under certain environmental conditions!
Further notes on residual risks can be found on our web page: Notes on use