Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Phillips flat countersunk head tapping screws form H, with cone end type C

BN 696

DIN 7982 C

(Standard withdrawn)

~ISO 7050

~UNI 6955 AB

~ČSN 021237



Headform
Headform Countersunk head
Drive
Drive Cross recess H (Phillips)
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A2

All features


Standard

DIN 7982 C (Standard withdrawn) ~ISO 7050 ~UNI 6955 AB ~ČSN 021237

Additional information

Countersunk must be designed according to the corresponding standard!

Features

Headform
Headform Countersunk head
Drive
Drive Cross recess H (Phillips)
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A2