Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Retaining rings for bores standard design

BN 683

DIN 472

~UNI 7437

~ČSN 022931


  • 1.4110 / 1.4116 / 1.4122: at manufacturer's option

Material
Material Stainless steel
Material type
Material type 1.4110 / 1.4116 / 1.4122

All features

23; 27; 33; 44: not included in DIN 472


Standard

DIN 472 ~UNI 7437 ~ČSN 022931

Product features

  • 1.4110 / 1.4116 / 1.4122: at manufacturer's option

Features

Material
Material Stainless steel
Material type
Material type 1.4110 / 1.4116 / 1.4122

Warnings

Fasteners out of martensitic stainless steel (e.g. 1.4110 / 1.4116 / 1.4122): susceptible to stress corrosion cracking under certain environmental conditions!