Split spring lock washers with flat end
BN 672
DIN 127 B
(Standard withdrawn)
~UNI 1751 B
~ČSN 021741
- A2/1.4310: at manufacturer's option
Material |
Material
Stainless steel
|
Material type |
Material type
A2 / 1.4310
|
All features
Standard
Product features
- A2/1.4310: at manufacturer's option
Features
Material |
Material
Stainless steel
|
Material type |
Material type
A2 / 1.4310
|
BN 1352 - DIN 7980
Split spring lock washers for screws with cylindrical head - Stainless steel - A4
BN 5258 - DIN 7980
Split spring lock washers for screws with cylindrical head - Stainless steel - A2
BN 673 - DIN 127 B
Split spring lock washers with flat end - Stainless steel - A4
BN 674 - ~DIN 128 A
Curved spring lock washers - Stainless steel - 1.4310
BN 8856 - ~DIN 128 A
Curved spring lock washers - Stainless steel - A4