Hex nuts type 1
BN 2586
ISO 4032
~DIN 934
~ČSN 021401
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
All features
Standard
ISO 4032
~DIN 934
~ČSN 021401
Additional information
The commercial quality is class A2-70 and A4-70 (tensile strength 700 N/mm2) for thread diameters M5-M24.
Features
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|