Slotted hex head screws fully threaded
BN 4965
DIN 933 Sz
(Standard withdrawn)
~ISO 4017
~ČSN 021105
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon with slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
n min.; t min.: slot according DIN 962
Standard
DIN 933 Sz (Standard withdrawn)
~ISO 4017
~ČSN 021105
Features
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon with slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|