Hex socket head cap screws with low head, partially / fully threaded
BN 2844
DIN 7984
~UNI 9327
- Tensile strength min. 600 N/mm2
- Proof stress 0,2% min. 450 N/mm2
Headform |
Headform
Cylindrical low
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
b: the partially threaded version can not always be guaranteed
Standard
Product features
- Tensile strength min. 600 N/mm2
- Proof stress 0,2% min. 450 N/mm2
Features
Headform |
Headform
Cylindrical low
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
BN 1350 - DIN 6912
Hex socket head cap screws with low head and pilot recess, partially / fully threaded - Stainless steel - A4
BN 15857 - ISO 14580
Hexalobular (6 Lobe) socket head cap screws with low head, fully threaded - Stainless steel - A2
BN 33001 - DIN 6912
Hex socket head cap screws with low head and pilot recess, partially / fully threaded - Stainless steel - A2