Login

Username
Password

Forgot password
Orders by credit card
New customer registration

Thread forming screws DIN 7500

 
Reset
BN - Standard
 
Short Description  
Material
Quality
Surface
1 BN 4908 - DIN 7500 C Pozi pan head thread forming screws type C, form Z, metric thread Stainless steel A2  
2 BN 4919 - DIN 7500 M Pozi flat countersunk head thread forming screws type M, form Z, metric thread Stainless steel A2  
3 BN 10812 - ~DIN 7500 D Hex head thread forming screws ~type D, metric thread, with flange Stainless steel A2  
4 BN 5653 - ~DIN 7500 C Hexalobular (6 Lobe) socket pan head thread forming screws ~type C, metric thread Stainless steel A2  
5 BN 13278 - ~DIN 7500 M Hexalobular (6 Lobe) socket flat countersunk head ~type M, thread forming screws Stainless steel A2  
 
 
Turanka 1519/115a 627 00 Brno | Phone +420 547 131 300 | Fax +420 545 214 346