Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex flange head wood screws with hexalobular (6 Lobe) socket

BN 54008


Headform
Headform Hexagonal with collar
Drive
Drive Hexalobular socket
Thread
Thread partially threaded
Material
Material Steel
Surface
Surface zinc plated blue

All features


Features

Headform
Headform Hexagonal with collar
Drive
Drive Hexalobular socket
Thread
Thread partially threaded
Material
Material Steel
Surface
Surface zinc plated blue