Square weld nuts four weld projections
BN 192
DIN 928
Material |
Material
Steel
|
Material type |
Material type
max. C 0,25%
|
Surface |
Surface
plain
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
DIN 928
Additional information
Weld nuts can be paired under full load capacity with screws property class < 8.8.
Features
Material |
Material
Steel
|
Material type |
Material type
max. C 0,25%
|
Surface |
Surface
plain
|