Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Split spring lock washers with flat end

BN 763

DIN 127 B

(Standard withdrawn)

~UNI 1751 B

~ČSN 021741



Material
Material Spring steel
Surface
Surface mechanical zinc plated yellow

All features


Standard

DIN 127 B (Standard withdrawn) ~UNI 1751 B ~ČSN 021741

Additional information

We recommend DIN 128 A (curved spring lock washers) for new construction: BN 768 / BN 769 / BN 770
Spring lock washers for UNC, UNF, and Ww thread: BN 767
Other coatings on request.

Features

Material
Material Spring steel
Surface
Surface mechanical zinc plated yellow