Curved spring lock washers
BN 770
DIN 128 A
(Standard withdrawn)
~UNI 8839 A
~ČSN 021731
Material |
Material
Spring steel
|
Surface |
Surface
mechanical zinc plated yellow
|
All features
Standard
DIN 128 A (Standard withdrawn)
~UNI 8839 A
~ČSN 021731
Features
Material |
Material
Spring steel
|
Surface |
Surface
mechanical zinc plated yellow
|
BN 20193 - ~DIN 128 A
Curved spring lock washers - Spring steel - mechanical zinc plated blue
BN 768 - DIN 128 A
Curved spring lock washers - Spring steel - black
BN 769 - DIN 128 A
Curved spring lock washers - Spring steel - mechanical zinc plated blue
BN 771 - DIN 128 B
Waved spring lock washers - Spring steel - mechanical zinc plated blue