Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Slotted set screws with cone point

BN 428

DIN 553

(Standard withdrawn)

ISO 7434

~UNI 6117

~ČSN 021185



Drive
Drive Slot
Material
Material Steel
Property class
Property class (At manufacturer's option)
Surface
Surface plain
Hardness
Hardness 14 H / 22 H

All features


Standard

DIN 553 (Standard withdrawn) ISO 7434 ~UNI 6117 ~ČSN 021185

Features

Drive
Drive Slot
Material
Material Steel
Property class
Property class (At manufacturer's option)
Surface
Surface plain
Hardness
Hardness 14 H / 22 H

Warnings

Set screws are not intended to be tensile-loaded.