Hex socket button head cap screws partially / fully threaded
BN 19
ISO 7380-1
Headform |
Headform
Button
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
010.9
|
Surface |
Surface
black
|
All features
M2; M2,5: not included in ISO 7380-1, b: the partially threaded version can not always be guaranteed
Standard
ISO 7380-1
Additional information
Fasteners to the given specification have a reduced loadability due to the head geometry according to ISO 898-1.
Features
Headform |
Headform
Button
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
010.9
|
Surface |
Surface
black
|