Login

Username
Password

Forgot password
Orders by credit card
New customer registration

Precote® 30/80/85










Precote® is a varnish-like pre-coating system on base of microencapsulated acrylates for locking and sealing of threaded parts. Its characteristics as a sealing and locking element become effective only on assembly, when the capsules are ruptured by shear and/or pressure stress and the adhesive is allowed to cure.
 
  • Locking effect according to DIN 267 part 27
  • Additional sealing in the thread
  • Dry, tack-free and physiologically harmless film
  • Captive part of the thread
  • Avoids corrosion in the threaded connection
  • Good chemical resistance e.g. to fuels, hydraulic fluids, liquid coolants etc.



 The female thread must be dry, free of dirt, oil, separating agents and other contaminations. Thread friction value must be considered when mounted.



 Screws locking against loosening. Fast curing, no post curing even after repeated temperature exposure. For thread ≤ M6 or 1 mm pitch of thread we recommend further clarification for safe-guarding relating to curing and security function.

Threaded parts from M3 to M36. Vehicle construction as well as for safety components.

Precote® 30
Color
yellow
Thread fiction 0,10 to 0,15
Temperature range –60 °C to 150 °C
Application For thread sealing and medium strength thread-locking, easy disassembly, no post-curing 

Precote® 80 
Color red
Thread fiction >0,25
Temperature range –60 °C to 170 °C
Application Universal screw locking system, high strength

Precode® 85
Thread fiction
0,10 to 0,15
Temperature range –60 °C to 170 °C
Application Universal screw locking system, high strength, low thread friction value

All values refer to M10 black tempered screws (thread pairing medium tolerance range), coating length A, 360° all round.
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22