Login

Username
Password

Forgot password
Orders by credit card
New customer registration

Precote® 5










Precote® 5 is a nonreactive, film-forming dispersion with mineral solid lubricants for coating threaded parts. It is a physiologically harmless precoating for immediate sealing of cylindrical and conical threads. The dried film is tack-free to the touch.
 

  • Color: white
  • Dry and tack-free lubricant film
  • Seals immediately after assembly
  • Physiologically harmless, as well as in the preparation as in the coating processes
  • Thread friction values are not altered
  • Prevents corrosion in the threaded connection
  • Can be applied on all threaded metal materials, also on plastics
  • Good chemical resistance


 A special inhibitor avoids corrosion also on brass fittings.

 Thread seal with Precote® 5. Threaded parts, screws, pins, plugs etc. Tube connections for sealing against gases and liquids.

Threaded parts form M3 up to M68. Lengths up to 220 mm. Nuts from M5 up to M12.

Temperature range
Air from –60 °C to 180 °C
Tap water 100 °C
Engine oil, gear oil, brake fluid up to 150 °C
Glycol/water 50/50 120 °C

 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22