Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

mecatraction DE-SV90E

BN 22482 - Tubular cable lugs standard type, angle 90°


Brand
Brand mecatraction
Brandtype
Brandtype DE-SV90E
Material
Material Copper
Surface
Surface tin-plated

All features


Additional information

Test standard: EN 13600
IEC 61238-1 compliant
For copper conductors acc. to DIN 48201 and copper cable conductors acc. to VDE 0295.

Features

Brand
Brand mecatraction
Brandtype
Brandtype DE-SV90E
Material
Material Copper
Surface
Surface tin-plated