Set of SB bolts partially threaded for non-preloaded structural bolting assemblies
BN 20727
EN 15048
Other documentation: www.bossard.com
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
hot dip galvanized
|
Notes on use |
Notes on use
|
All features
Standard
EN 15048
Product features
Other documentation: www.bossard.com
Additional information
with certificate of conformance EN 10204 3.1
Features
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
hot dip galvanized
|
Notes on use |
Notes on use
|
Scope of supply
SB sets consist of:
1 bolt ISO 4014 steel 8.8
1 nut ISO 4032 steel 8