Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


Special flat washers without chamfer, for screws up to property class 8.8

BN 20508

DIN 125 A

(Standard withdrawn)

ISO 7089

~UNI 6592

~ČSN 021702



Material
Material Steel
Surface
Surface zinc plated blue with CresaCoat® C 307 Black
Hardness
Hardness 200 HV

All features


Standard

DIN 125 A (Standard withdrawn) ISO 7089 ~UNI 6592 ~ČSN 021702

Additional information

CresaCoat® dry coating is a non-electrolytically applied, thin coating with integrated lubricating properties and additional corrosion protection.
Certificate is available on request for specific properties such as friction coefficients.
For fasteners with a tribological coating, it is essential to clarify the requirements in advance, in particular a validation of the friction values is required for nominal dimensions > M12!

Features

Material
Material Steel
Surface
Surface zinc plated blue with CresaCoat® C 307 Black
Hardness
Hardness 200 HV