Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

MIKALOR P-Clip

BN 20573 - Rubber-lined connecting clamps for low pressure

DIN 3016


  • Black rubber profile: Elastomer EPDM

Brand
Brand MIKALOR
Brandtype
Brandtype P-Clip
Material
Material Stainless steel
Material type
Material type A2
Material execution
Material execution W4

All features


Standard

DIN 3016

Product features

  • Black rubber profile: Elastomer EPDM

Features

Brand
Brand MIKALOR
Brandtype
Brandtype P-Clip
Material
Material Stainless steel
Material type
Material type A2
Material execution
Material execution W4