Flat washers without chamfer series L (large)
BN 84542
NFE 25-514 L
(Standard withdrawn)
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Hardness |
Hardness
150 HV
|
All features
Standard
NFE 25-514 L (Standard withdrawn)
Features
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Hardness |
Hardness
150 HV
|