Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

EJOT DELTA PT®

BN 20173 - Pan head screws with hexalobular socket Torx plus® / Autosert®

WN 5452



Headform
Headform Pan Head
Drive
Drive Hexalobular socket
Thread
Thread fully threaded
Brand
Brand EJOT
Brandtype
Brandtype DELTA PT®
Material
Material Steel
Material execution
Material execution heat-treated
Surface
Surface zinc plated blue
Hardness
Hardness 380 HV

All features


Standard

WN 5452

Additional information

A technical brochure is available on request

Features

Headform
Headform Pan Head
Drive
Drive Hexalobular socket
Thread
Thread fully threaded
Brand
Brand EJOT
Brandtype
Brandtype DELTA PT®
Material
Material Steel
Material execution
Material execution heat-treated
Surface
Surface zinc plated blue
Hardness
Hardness 380 HV

Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use