Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

TUBTARA® UFO/SFO (UT/ROS, ST/ROS)

BN 1972 - Blind rivet nuts countersunk head, round shank, open end

Technical Information: Download (PDF)

Brand
Brand TUBTARA®
Brandtype
Brandtype UFO/SFO (UT/ROS, ST/ROS)
Material
Material Stainless steel
Material type
Material type A2

All features


Product features

Technical Information: Download (PDF)

Features

Brand
Brand TUBTARA®
Brandtype
Brandtype UFO/SFO (UT/ROS, ST/ROS)
Material
Material Stainless steel
Material type
Material type A2

Assembly notice

The countersunk head rivet nut requires a perfect 90° countersink.
After the rivet nut is assembled, the flat head should protrude through the clamped part at least 0,1 mm. During tightening the component that's being fastened will press against the head, consequently preventing the rivet nut from rotating.





Suitable for this


BN 14309

TUBTARA® MS 3 - Hand rivet setter fully equipped - Steel

BN 25054

TUBTARA® K1 - Hand rivet tool fully equipped without socket wrench

BN 50701

FASTEKS® FILKO FastSetM10m - Hand rivet setter fully equipped

BN 15671

TUBTARA® DFS 309 T - Hand rivet setter fully equipped

BN 27744

POP® ProSert® XTN20 - Hydro-pneumatic setting tool

BN 6429

AVDEL® 742 - Hydro-pneumatic setting tool without accessories

BN 56258

STANLEY® Assembly Technologies NB08PT-18 - Battery Powered Blind Rivet Nut Tool

BN 56262

Qonnect® Q-TOOL N12XL - Battery setting tool for blind rivet nuts- and blind rivet screws

BN 55422

POP® PNT1000L-PC - Hydro-pneumatic setting tool