Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Slotted pan head machine screws

BN 653

DIN 85 A

(Standard withdrawn)

~ISO 1580

~UNI 6108

~ČSN 021137



Headform
Headform Pan Head
Drive
Drive Slot
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A4

All features

M1,6; M2; M2,5: in accordance with ISO 1580


Standard

DIN 85 A (Standard withdrawn) ~ISO 1580 ~UNI 6108 ~ČSN 021137

Additional information

All lengths fully threaded

Features

Headform
Headform Pan Head
Drive
Drive Slot
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A4