Login

Username
Password

Forgot password
Orders by credit card
New customer registration

Pins

 
Reset
BN - Standard
 
Short Description  
Material
Quality
Surface
1 BN 33002 - DIN 7 Parallel pins Stainless steel A1  
2 BN 31113 - ISO 2338 Parallel pins Stainless steel A4  
3 BN 684 - ISO 2338 Parallel pins Stainless steel A1 / A2  
4 BN 685 - ISO 2339 B Taper pins Stainless steel A1  
5 BN 686 - VSM 12785 Heavy-duty spring pins with serrated slot Stainless steel 1.4310  
6 BN 337 - ISO 8752 Slotted spring pins heavy duty Stainless steel 1.4310  
7 BN 1351 - ISO 8750 Spiral spring pins standard duty Stainless steel 1.4310  
8 BN 688 - DIN 1476 Round head grooved pins Stainless steel A2  
9 BN 689 - ~UNI 7346 Hammer drive screws type U round head Stainless steel A2  
10 BN 4629 - DIN 6885 A Parallel keys deep pattern, face side domed Stainless steel A4  
 
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22