Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Grooved pins type C, half length grooved with gorge

BN 1385

DIN 1469 C



Brandtype
Brandtype KS 67
Material
Material Steel
Material type
Material type 11SMnPb30
Surface
Surface plain

All features


Standard

DIN 1469 C

Additional information

Other supply possibilities on request:
- type A with grooved neck for retaining rings DIN 471
- type B with grooved neck for circlips DIN 6799
- grooved pins made of stainless steel and plastic

Features

Brandtype
Brandtype KS 67
Material
Material Steel
Material type
Material type 11SMnPb30
Surface
Surface plain

Functional principle

With rounded gorge, used for suspension of springs

Illustration functional principle