Grooved pins center grooved
BN 889
DIN 1475
(Standard withdrawn)
~ISO 8742
~UNI 7590
Brandtype |
Brandtype
KS 8
|
Material |
Material
Steel
|
Material type |
Material type
11SMnPb30
|
Surface |
Surface
plain
|
All features
Standard
DIN 1475 (Standard withdrawn)
~ISO 8742
~UNI 7590
Additional information
Other supply possibilities on request:
- grooved pins made of stainless steel or plastic
- grooved pins made of stainless steel or plastic
Features
Brandtype |
Brandtype
KS 8
|
Material |
Material
Steel
|
Material type |
Material type
11SMnPb30
|
Surface |
Surface
plain
|
Functional principle
As shafts for pulleys