Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


Angle joint studs type C, with screw stud

BN 486

DIN 71803 C


  • Ball hardened ≥ 52 HRC

Material
Material Steel
Surface
Surface plain

All features


Standard

DIN 71803 C

Product features

  • Ball hardened ≥ 52 HRC

Features

Material
Material Steel
Surface
Surface plain




Suitable for this


BN 489 - DIN 71805 B

Angle joint housings type B, with snap ring and groove for circlips - Steel - plain

BN 2847 - DIN 71752

Fork heads - fine thread - Free-cutting steel - zinc plated blue