Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Angle joint housings type B, with snap ring and groove for circlips

BN 489

DIN 71805 B



Material
Material Steel
Surface
Surface plain

All features


Standard

DIN 71805 B

Features

Material
Material Steel
Surface
Surface plain

Functional principle

DIN 71802 - CS
with screw stud, hex nut and circlip

DIN 71802 - BS
with rivet stud and circlip

Illustration functional principle





Suitable for this


BN 486 - DIN 71803 C

Angle joint studs type C, with screw stud - Steel - plain

BN 487 - DIN 71803 B

Angle joint studs type B, with rivet stud - short version - Steel - plain

BN 490 - DIN 71805 S

Angle joint circlips - Spring steel - plain