Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Lifting eye bolts

BN 33042

DIN 580

~ISO 3266

~UNI 2947

~ČSN 021369



Material
Material Stainless steel
Material type
Material type A4
Notes on use
Notes on use

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

M6a: not included in DIN 580


Standard

DIN 580 ~ISO 3266 ~UNI 2947 ~ČSN 021369

Additional information

Supply possibilities for fine threads and other types of threads on request

Features

Material
Material Stainless steel
Material type
Material type A4
Notes on use
Notes on use

Functional principle

To ensure safety, do not exceed the load capacities specified in the table when using a single eye bolt or two eye bolts at horizontal angle greater than 45 degrees.
The working load limits specified in the chart require that:
- the lifting eye bolt is completely screwed in
- blind holes are drilled so deeply that the lifting eye bolt can be tightened to the bearing surface
- the threaded stud hole depth is sufficient so that the lifting eye bolt can be tightened to the contact surface
- the thread depth is sufficient
- the lifting eye bolt has to bear the induced forces without deformation

Recommendations: Before placing the lifting eye bolt into use, ensure correct seating and check for damage (eng. corrosion, cracking, beat traces, deformation).
Eye bolts with obvious damage should not be used.

Assembly notice

Working loads limits in kg max.
A: axial per eye bolt
B: per eye bolt ≤ 45°
C: each eye bolt > 45° to 60° or the side of each eyebolt ≤ 45°
Lifting eye bolts must always be tightened to the contact surface. Transverse loads are not allowed. To ensure the correct position, suitable washers must be used.
When the counterpart is a nut, it should be equipped with a washer (0,8xd).
When used as temporary attachments on larger objects, the next larger thread size should be used.

Illustration assembly


Warnings

Products are subject to the relevant security requirements in use as load suspension devices. The mounting instructions and loads must be observed.